??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-03 - Geometry
Bill of material
MDSL0041-03
Model Number
MDSL0041-03
Mounting Positions
Conduit Hole Position
A
262.6 mm
AA
1 palec
AB
287 mm
AC
218 mm
AE
133.35 mm
AF
83 mm
B
220 mm
BA
88.9 mm
C
498 mm
D
133.35 mm
G
24.35 mm
J
50 mm
H
11.1125 mm
E
108.0 mm
ES
61.3 mm
2F
177.8 mm
N-W
85.7 mm
M
174.5 mm
O
288.2 mm
P
292 mm
R
30.5 mm
S
7.988 mm
T
51 mm
U
34.925 mm
V
79.38 mm
XL
169 mm
XN
169 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model