??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-16 - Geometry
Bill of material
MDSL0031-16
Model Number
Mounting Positions
Conduit Hole Position
A
630 mm
AA
4 Inch
AB
581.5693 mm
AC
472 mm
AE
317 mm
AF
232.5 mm
B
530 mm
BA
215.9 mm
C
1446.3 mm
D
317 mm
G
38 mm
J
140 mm
H
23.8 mm
E
254 mm
ES
254 mm
2F
457.2 mm
N-W
295.3 mm
M
439.5 mm
O
627 mm
P
632 mm
R
84.049 mm
S
25.476 mm
T
131.5 mm
U
98.425 mm
V
114.3 mm
XL
385.0948 mm
XN
260 mm
Previews
3D
Dimension
2D
Download CAD models