??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-11 - Geometry
Bill of material
MDSL0031-11
Model Number
Mounting Positions
Conduit Hole Position
A
555 mm
AA
3.00 Inch
AB
512.6593 mm
AC
403 mm
AE
279 mm
AF
232.5 mm
B
490 mm
BA
190.5 mm
C
1236.45 mm
D
279 mm
G
27 mm
J
107.5 mm
K
120 mm
H
20.6375 mm
E
228.6 mm
ES
175 mm
2F
419.1 mm
N-W
215.9 mm
M
436.5 mm
O
559 mm
P
567.6826 mm
R
73.025 mm
S
22.275 mm
T
90 mm
U
85.725 mm
V
209.55 mm
XL
385.0948 mm
XN
260 mm
Previews
3D
Dimension
2D
Download CAD models