??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-03 - Parts
Bill of material
MDSL0031-03
Model Number
Mounting Positions
Conduit Hole Position
A
262.6 mm
AA
1 Inch
AB
277.72 mm
AC
216 mm
AE
133.2 mm
AF
100 mm
B
220 mm
BA
88.9 mm
C
502.03 mm
D
133.2 mm
G
19.36 mm
J
55.8 mm
H
11.1125 mm
E
108 mm
ES
60.4 mm
F
88.9 mm
2F
177.8 mm
N-W
85.725 mm
M
174.5 mm
O
288.200 mm
P
292 mm
R
30.5 mm
S
7.988 mm
T
51 mm
U
34.925 mm
V
79.380 mm
XL
187.06 mm
XN
134 mm
Previews
3D
Dimension
2D
Download CAD models