??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0019-03 - Parts
Bill of material
MDSL0019-03
Model Number
MDSL0019-03
Mounting Positions
Conduit Hole Position
AA
35 mm
AC
216.5 mm
AF
70 mm
C
741.003 mm
ES
60.4 mm
N-W
69.85 mm
P
297.66 mm
R
30.5 mm
S
7.988 mm
T
51 mm
U
34.925 mm
V
79.375 mm
XN
155 mm
XL
176.0515 mm
Previews
3D
Dimension
2D
Download CAD models