??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0014-03 - Parts
Bill of material
MDSL0014-03
Model Number
MDSL0014-03
Mounting Positions
Conduit Hole Position
AA
3/4 Inch
AB
268.9729 mm
AC
209 mm
AF
100 mm
C
784.149 mm
ES
60.4 mm
M
184.7 mm
N-W
85.725 mm
P
297.66 mm
R
30.5 mm
S
7.988 mm
T
51 mm
U
34.925 mm
V
79.375 mm
XN
134 mm
XL
184.5814 mm
Previews
3D
Dimension
2D
Download CAD models