??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-04 EQP - Parts
Bill of material
MDSL0011-04EQP
Model Number
MDSL0011-04EQP
Mounting Positions
Conduit Hole Position
AA
44 mm
AB
298.9158 mm
AC
237.5 mm
AF
70 mm
C
665.55 mm
ES
73.1 mm
N-W
101.60 mm
M
265.4 mm
P
363 mm
R
35.9 mm
S
9.575 mm
T
51 mm
U
41.275 mm
V
95.25 mm
XL
176.0515 mm
XN
155 mm
Previews
3D
Dimension
2D
Download CAD models