??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-03 - Geometry
Bill of material
MDSL0011-03
Model Number
MDSL0011-03
Mounting Positions
Conduit Hole Position
AA
35 mm
AB
277.9158 mm
AC
216.5 mm
AF
70 mm
C
494.025 mm
ES
60.4 mm
N-W
85.725 mm
M
184.7 mm
P
283.74 mm
R
30.5 mm
S
7.988 mm
T
51 mm
U
34.925 mm
V
79.38 mm
XL
176.0515 mm
XN
155 mm
Previews
3D
Dimension
2D
Download CAD models