??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-02 - Geometry
Bill of material
MDSL0011-02
Model Number
MDSL0011-02
Mounting Positions
Conduit Hole Position
AA
28.2 mm
AB
190.63 mm
AC
155 mm
AF
58 mm
C
392.55 mm
ES
45.5 mm
N-W
69.85 mm
M
142.9 mm
P
242.9 mm
R
25 mm
S
6.387 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XL
134.2296 mm
XN
115 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model