??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0006-07 SS EQP III - Geometry
Bill of material
MDSL0006-07SSEQPIII
Model Number
MDSL0006-07SSEQPIII
Mounting Positions
Conduit Hole Position
A
416 mm
AA
91 mm
AB
370.3883 mm
AC
301 mm
AE
228.5 mm
AF
140 mm
B
391 mm
BA
149.225 mm
C
802.55 mm
D
228.5 mm
G
19 mm
J
80 mm
K
120 mm
H
17.4625 mm
E
177.8 mm
ES
50.8 mm
2F
311.15 mm
N-W
95.25 mm
M
311 mm
O
460 mm
P
440 mm
R
40.411 mm
S
12.75 mm
T
71 mm
U
47.625 mm
V
88.9 mm
XL
244.4588 mm
XN
178 mm
Previews
3D
尺寸
2D
下載CAD模型