??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-21 - Geometry
Bill of material
MDSL0001-21
Model Number
MDSL0001-21
Mounting Positions
Conduit Hole Position
A
555 mm
AA
91 mm
AB
545.0193 mm
AC
451 mm
AE
279.2 mm
AF
220 mm
B
580 mm
BA
190.5 mm
C
1245.65 mm
D
279.2 mm
G
27 mm
J
107.5 mm
K
120 mm
L
50 mm
H
21.844 mm
E
228.6 mm
ES
76.2 mm
2F
508 mm
N-W
120.65 mm
M
489.5 mm
O
559.2 mm
P
570 mm
R
51.333 mm
S
15.925 mm
T
90 mm
U
60.325 mm
V
114.3 mm
XL
398.5311 mm
XN
290 mm
Previews
3D
Dimension
2D
Download CAD models