??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-16 - N587UZ TEFC High Geometry
Bill of material
MDSL0001-16
Model Number
MDSL0001-16
Mounting Positions
Conduit Hole Position
A
711.2 mm
AA
101.6 mm
AB
665.4799 mm
AC
535.94 mm
AE
368.3 mm
AF
220.98 mm
B
749.3 mm
BA
254 mm
C
1584.96 mm
D
368.3 mm
E
292.1 mm
ES
254.762 mm
2F
635 mm
G
40.64 mm
H
28.448 mm
J
160.02 mm
K
139.7 mm
M
563.88 mm
N-W
295.148 mm
O
718.9 mm
P
701.25 mm
R
84.0486 mm
S
25.4 mm
T
131.5 mm
U
98.425 mm
V
289.052 mm
XL
393.7277 mm
XN
297.18 mm
Previews
3D
Dimension
2D
Download CAD models