??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0001-08TS - Geometry
Bill of material
MDSL0001-08TS
Model Number
MDSL0001-08TS
Mounting Positions
Conduit Hole Position
A
486 mm
AA
91 mm
AB
405.3883 mm
AC
336 mm
AE
253.9 mm
AF
140 mm
B
449 mm
BA
168.275 mm
C
980.85 mm
D
253.9 mm
G
40 mm
J
100 mm
K
150 mm
L
35 mm
H
20.54 mm
E
203.2 mm
ES
70 mm
2F
349.25 mm
N-W
107.95 mm
M
373.5 mm
O
495.9 mm
P
520.0 mm
R
46.863 mm
S
12.75 mm
T
71.00 mm
U
53.975 mm
V
101.6 mm
XL
244.4588 mm
XN
178 mm
Previews
3D
Dimension
2D
Download CAD models