??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
MDR24L (Striker Plate) - Conventional Heavy Duty Door Retainer
Bill of material
MDR24L (Striker Plate)(300)
Part Number
MDR24L (Striker Plate)
LOD Destination
LOD Level
Additional Part Numbers
N/A
Product Family
Conventional Heavy Duty Door Retainer
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
N/A
DoP No.
N/A
Length (Depth)
48 mm
Width
65 mm
Height
65 mm
Diameter
N/A
Weight
1 kg
Operating Voltage
24V dc
Power Consumption
40 mA
Colour
White and Black
Important Information
N/A
Description
The Eaton range of heavy duty, magnetic door retainers are robust and simple to install, making them ideal for a wide range of applications, such as nursing homes, hospitals, schools and industrial premises. Two versions are available: the mains powered MDR240, which has a holding force of 40Kg and the MDR24L 24Vdc, powered also with a holding force of 40Kg. Both versions enable doors to be held open under normal conditions but to be automatically released in the event of fire alarm activation, when interfaced with the fire panel.
PDF Info
PDF Info
WEB Info
WEB Info
Previews
3D
Dimension
2D
Download CAD models