국가 별
표준별
언어선택:
English
中文
English
MDP02-30A-Y4-F10-N12
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mdp01_08.prj},{NB=MDP02-30A-Y4-F10-N12},{D=30},{H=36},{W=32},{MPOOL=16},{MM=1.65},{DD=28.6},{GG=1.2},{RR=0.2},{FF0=13.8},{CODE=MDP02},{TYPE=A-B-C},{MAT=S45C},{SUR=electroless nickel plating},{SP=30A},{DTHE=-0.007/-0.020},{YPOOL=[4:65/1]},{FTHE=+0.1/0},{FPOOL=[10:110/1]},{NPOOL=[12,16,20,24,30]},{WTHE=0/-0.2},{M=M16},{NCPOOL=[12,15,16,20,24,25,30]},{GG10POOL=1.2},{GG11POOL=1.5},{GG12POOL=2},{GG13POOL=2.5},{GG14POOL=4},{RR10POOL=0.25},{RR11POOL=0.5},{RR12POOL=0.8},{RR13POOL=1},{FF10POOL=2.2},{FF11POOL=3},{FF12POOL=4},{FF13POOL=4.5},{FF14POOL=6.5},{FF15POOL=8.2},{FF16POOL=10},{FF17POOL=13.8},{FF18POOL=13.8},{FF19POOL=17},{FF20POOL=20},{FF21POOL=20.5},{Y=4},{F=10},{N=12},{ZZYC=0},{ZZWC=0},{ZZNC=0},{NC=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 104
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MDP01_08 - Cantilever pin ??¨¨ External thread mounting ??¨¨ With external thread standard
Bill of material
MDP02-30A-Y4-F10-N12
code
MDP02
MDP02
type
With external thread type ??¨¨ Standard type ??¨¨ Thread length fixed type
Material
S45C
S45C
Surface treatment
Electroless nickel plating
Electroless nickel plating
specification
30A
30A
D g6
30
30
mm
D tolerance
-0.007/-0.023
-0.007/-0.023
Y minimum unit 1
F minimum unit 1
N
12.000
16.000
20.000
24.000
30.000
12.000
16.000
20.000
24.000
30.000
mm
H
36
36
mm
W
32
32
mm
M
M16
M16
Change Y size tolerance
N/A (no processing)
YC (change Y size tolerance)
N/A (no processing)
YC (change Y size tolerance)
Change to four-sided wrench slot
N/A (no processing)
WC (change to four-sided wrench slot)
N/A (no processing)
WC (change to four-sided wrench slot)
Change N external threads to fine thread
N/A (no processing)
NC (change N external thread for fine thread)
N/A (no processing)
NC (change N external thread for fine thread)
NC
0.000
0.000
mm
website
website link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성