??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-009-07NF5-3PB
Bill of material
MD801-009-07NF5-3PB
Part Number
MD801-009-07NF5-3PB
Description
MD801 Receptacle with Banding Platform - Jam Nut, Insert Arrangment - 5-3, Jam Nut, Shell Size 5, Aluminum shell material, Cadmium/ Olive Drab shell finish, 3 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes
Connector Type
Receptacle
Insert Arrangment
5-3
Series Type
W/ Banding Platform
Shell Style
Jam Nut
Shell Size
5
Shell Material
Aluminum
Shell Finish
Cadmium/ Olive Drab
Contacts
3
Contact Size
no.23
Contact Style
Crimp
Contact Type
Pin
Contact Supplied
Yes
Previews
3D
2D
Download CAD models