??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-009-07M5-3SD
Bill of material
MD801-009-07M5-3SD
Part Number
MD801-009-07M5-3SD
Description
MD801 Receptacle with Banding Platform - Jam Nut, Insert Arrangment - 5-3, Jam Nut, Shell Size 5, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 3 contacts, Contact size no.23, Crimp, Socket, Contact supplied - Yes
Connector Type
Receptacle
Insert Arrangment
5-3
Series Type
W/ Banding Platform
Shell Style
Jam Nut
Shell Size
5
Shell Material
Aluminum
Shell Finish
Electroless Nickel (RoHS)
Contacts
3
Contact Size
no.23
Contact Style
Crimp
Contact Type
Socket
Contact Supplied
Yes
Anteprime
3D
2D
Download modelli CAD