??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-009-07M13-2SA
Bill of material
MD801-009-07M13-2SA
Part Number
MD801-009-07M13-2SA
Description
MD801 Receptacle with Banding Platform - Jam Nut, Insert Arrangment - 13-2, Jam Nut, Shell Size 13, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 2 contacts, Contact size no.12, Crimp, Socket, Contact supplied - Yes
Connector Type
Receptacle
Insert Arrangment
13-2
Series Type
W/ Banding Platform
Shell Style
Jam Nut
Shell Size
13
Shell Material
Aluminum
Shell Finish
Electroless Nickel (RoHS)
Contacts
2
Contact Size
no.12
Contact Style
Crimp
Contact Type
Socket
Contact Supplied
Yes
Previews
3D
2D
Download CAD models