??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16NF7-10SA
Bill of material
MD801-007-16NF7-10SA
Part Number
MD801-007-16NF7-10SA
Description
MD801 Plug with Banding Platform, Insert Arrangment - 7-10, Anti-Decoupling Spring, Shell Size 7, Aluminum shell material, Cadmium/ Olive Drab shell finish, 10 contacts, Contact size no.23, Crimp, Socket, Contact supplied - Yes
Connector Type
Plug
Insert Arrangment
7-10
Series Type
W/ Banding Platform
Shell Style
Anti-Decoupling Spring
Shell Size
7
Shell Material
Aluminum
Shell Finish
Cadmium/ Olive Drab
Contacts
10
Contact Size
no.23
Contact Style
Crimp
Contact Type
Socket
Contact Supplied
Yes
Previews
3D
2D
Pobierz modele CAD