??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16NF6-4SD
Bill of material
MD801-007-16NF6-4SD
Part Number
MD801-007-16NF6-4SD
Description
MD801 Plug with Banding Platform, Insert Arrangment - 6-4, Anti-Decoupling Spring, Shell Size 6, Aluminum shell material, Cadmium/ Olive Drab shell finish, 4 contacts, Contact size no.23, Crimp, Socket, Contact supplied - Yes
Connector Type
Plug
Insert Arrangment
6-4
Series Type
W/ Banding Platform
Shell Style
Anti-Decoupling Spring
Shell Size
6
Shell Material
Aluminum
Shell Finish
Cadmium/ Olive Drab
Contacts
4
Contact Size
no.23
Contact Style
Crimp
Contact Type
Socket
Contact Supplied
Yes
Aperçus 3D
3D
2D
Modèles CAO générés