??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M5-3SA
Bill of material
MD801-007-16M5-3SA
Part Number
MD801-007-16M5-3SA
Description
MD801 Plug with Banding Platform, Insert Arrangment - 5-3, Anti-Decoupling Spring, Shell Size 5, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 3 contacts, Contact size no.23, Crimp, Socket, Contact supplied - Yes
Connector Type
Plug
Insert Arrangment
5-3
Series Type
W/ Banding Platform
Shell Style
Anti-Decoupling Spring
Shell Size
5
Shell Material
Aluminum
Shell Finish
Electroless Nickel (RoHS)
Contacts
3
Contact Size
no.23
Contact Style
Crimp
Contact Type
Socket
Contact Supplied
Yes
Previews
3D
2D
Descarga de modelos CAD