??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M13-2SB
Bill of material
MD801-007-16M13-2SB
Part Number
MD801-007-16M13-2SB
Description
MD801 Plug with Banding Platform, Insert Arrangment - 13-2, Anti-Decoupling Spring, Shell Size 13, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 2 contacts, Contact size no.12, Crimp, Socket, Contact supplied - Yes
Connector Type
Plug
Insert Arrangment
13-2
Series Type
W/ Banding Platform
Shell Style
Anti-Decoupling Spring
Shell Size
13
Shell Material
Aluminum
Shell Finish
Electroless Nickel (RoHS)
Contacts
2
Contact Size
no.12
Contact Style
Crimp
Contact Type
Socket
Contact Supplied
Yes
Previews
3D
2D
Download CAD models