??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Access Casters
Description
MD - Mold-On Rubber on Die Cast Alum. (to 600 lb/ea)
Bill of material
MD0510112
Part Number
Wheel Diameter
Inch
Tread Width
Inch
Capacity
lbs.
Hub Length
Inch
Bore ID
1-3/16 Inch
Bearing ID
3/4 Inch
Weight
Bearing Type
Straight
Temperature Maximum
-40°F to +180°F
Hardness
80-83 Shore A
Previews
3D
2D
Download CAD models