??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MCSS-HP - Stainless Steel combinable version, single door enclosure
Bill of material
MCSS20086HP
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Stainless steel, AISI 304L
Height
mm
Width
800 mm
Depth
mm
Mounting Plate Height
mm
Mounting Plate Width
694 mm
Max. enclosure useful depth
mm
Weight
kg
EAN Code
Mounting Instructions
URL
Previews
3D
Dimension
2D
Download CAD models