??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MCSHL, MCSHLS - Couplings for Air - Socket - Tube Mounting L-Shaped
Bill of material
MCSHL4
Part No.
MCSHL4
Material
Surface Treatment
Chrome Plating
Material of Seal
Nitrile Rubber (NBR)
Operational Temperature Range
-20~80 °C
Fluid Used
Air
Max. Operational Pressure
1.0 (10) MPa (kgf/cm2)
Withstanding Pressure
1.5 (15) (kgf/cm2)
No.
4
Applicable Tube Inner Dia.
4 mm
L
30.8 mm
C
25.8 mm
E
18 mm
A
8 mm
D
9.5 mm
T
4.8 mm
H Width Across Flats
9 mm
B (inner Dia.)
2.5 mm
Mass
15.2 g
Previews
3D
Dimension
2D
Download CAD models