??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MCSE - EMC combinable, single door enclosure
Bill of material
MCSE20086R5
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Mild steel
Height
2000 mm
Width
800 mm
Depth
mm
Mounting plate height
1894 mm
Mounting plate width
694 mm
Max. enclosure useful depth
mm
Weight
kg
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models