??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MCRY - Aluminium Carriers - AB Dimension Standard Type
Bill of material
MCRY-630-400-JA75-JB75-R
Part No.
Material of Frame
Aluminum
Surface Treatment of Frame
Anodizing
Material of Caster Body
Low Carbon Steel
Surface Treatment of Caster Body
Trivalent Chromate
Material Of Caster Wheel
Synthetic Rubber (Black)
A-B
Caster Type Selection Side a (2 pcs.)
Caster Type Selection Side b (2 pcs.)
E
mm
F
mm
D Attached Caster Wheel Diameter
75 mm
Attached Caster Entire Height
93 mm
Uniform Load
1920 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models