??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MCPHSS - Air Couplers - High Chemical Resistant Couplings - Plugs - Tube Connection
Bill of material
MCPHSS2.5
Part No.
Material
316 Stainless Steel
No.
Tube Inner Dia.
mm
L
23.3 mm
A
12.5 mm
D
8 mm
C
mm
E
mm
d Inner Dia.
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models