??
Catalog navigation
CAD model selection
Selectable products: 65
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MCP01_21 - Drive Shaft¡¤Shoulder Type
Bill of material
MCP03-D17-L100-T10-P14-E5
CODE
mm
Type
Shoulder Type
Material
Hardness
Surface Treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
P
mm
Enter value for P
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
D1
mm
C2
mm
Add External Thread To Part P
MA
MB
MC
Add External Thread To Part D
MD
ME
MF
Add Internal Thread To Part P
MP
Add Internal Thread To Part D
MQ
P Part Add Keyway+ Plane
JA
mm
PA
mm
A
mm
AA
mm
KA
mm
H
0 mm
b
mm
t
mm
r
mm
D Part Add Keyway+ Plane
JB
mm
PB
mm
B
mm
DD
mm
KA
mm
D Part Add Keyway+ Plane
JC
mm
PC
mm
C
mm
DD
mm
H
0 mm
KA
mm
Add The Retaining Ring Groove In Part P
DA
mm
Add The Retaining Ring Groove In Part D
DB
mm
Add The Wrench Slot In Part P
BA
mm
V
0 mm
W1
0.0 mm
Add The Wrench Slot In Part D
BB
mm
V
0 mm
Add The Wrench Slot In Part D1
W
0 mm
Part P adds 2 planes of specified angle
FA
mm
EE
mm
KH
mm
H
0.0 mm
Part D adds 2 planes of specified angle
FB
mm
FF
mm
KH
mm
H
0.0 mm
Change D Tolerance
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models