??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
MCOM - Micro Single Channel Output Unit
Bill of material
MCOM(architecture_300)
Part Number
MCOM
LOD Destination
LOD Level
Additional Part Numbers
N/A
Product Family
Intelligent Addressable Micro Single Channel Output Unit
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
EN54-17:2005, EN54-18:2005
DoP No.
DoP0247
Length (Depth)
18.5 mm
Width
35 mm
Height
63 mm
Weight
0.078 kg
Operating Voltage
18V dc to 30V dc
Quiescent Current
310 µA
Alarm Current
N/A
Colour
White - RAL9003
Important Information
N/A
Description
The MCOM is a single output, soft addressed, micro interface incorporating integral short circuit isolators. It is extremely compact and therefore is ideal for incorporation into other equipment. The MCOM is fully compatible with the current range of Eaton intelligent addressable control panels. It is suitable for switching low voltage (24V dc at 1A maximum), via a set of non-latching relay contacts. It is suitable for switching HVAC control circuits, plant shutdown control circuits and fire door closure etc.
PDF Info
PDF Info
WEB Info
WEB Info
Previews
3D
Dimension
2D
Download CAD models