??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
MCOGRK, MCOGWK - Oldham Couplings - High Rigidity, Set Screw - Keywayed Bore
Bill of material
MCOGLK20-6-6
Part Number
Key Groove Hole Selection
No.
Shaft Bore Dia. (Left Shaft)
d1 Selection
mm
LDC 0.1mm Increment
mm
Shaft Bore Dia. (Right Shaft)
d2 Selection
mm
RDC 0.1mm Increment
mm
D
mm
D1
mm
d3
mm
L
mm
l
mm
F
mm
Set Screw M
Keyway Width (Left Shaft)
KLH
0 mm
b (Left Shaft)
mm
t (Left Shaft)
mm
Keyway Width (Right Shaft)
KRH
0 mm
b (Right Shaft)
0 mm
t (Right Shaft)
0.0 mm
Previews
3D
Dimension
2D
Download CAD models