??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MCM - Mild steel industrial computer enclosure
Bill of material
MCM16066
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Mild steel
Height
1600 mm
Width
600 mm
Depth
mm
Weight
kg
EAN Code
Mounting instructions
URL
Previews
3D
Dimension
2D
Download CAD models