??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Misumi
Description
MCKS, MCKSRK, MCKSWK - Disc Couplings - High Torque, Set Screw - Single Disc Type
Bill of material
MCKS20-4-4
Part Number
Hole Selection
Key Groove Hole Selection
D
mm
Shaft Bore Dia. (Left Shaft)
d1 Selection
mm
LDC 0.1mm Increment
mm
Shaft Bore Dia. (Right Shaft)
d2 Selection
mm
RDC 0.1mm Increment
mm
L
mm
l
mm
F
mm
Set Screw M
Keyway Width (Left Shaft)
KLH
0 mm
b (Left Shaft)
0 mm
t (Left Shaft)
0.0 mm
Keyway Width (Right Shaft)
KRH
0 mm
b (Right Shaft)
0 mm
t (Right Shaft)
0.0 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD