??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MCHZCA, MCHZCB, MCHZACA, MCHZACB, MCHZBCA, MCHZBCB - Cartridge Heaters - Stranded Wire - Uniform Heating Type
Bill of material
MCHZCA10-150-V100-W50-B100-N
Part No.
Type Selection
Winding Ratio
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V Voltage Selection
V
W Electric Power 10W Increment
W
F Type of Lead Wire
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
Terminal Selection
Electric Power Density
W/cm2
Previews
3D
2D
Download CAD models