??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MCHZ, MCHZA, MCHZB - Cartridge Heaters - Break Resistant, Internal Connection Type
Bill of material
MCHZ10-50-V100-W50-B130-N
Part No.
Material of Main Body
304 Stainless Steel
Material of Terminal
Copper (Tin Plating)
Material of Flange
-
Maximum Operating Temperature (deg Celsius)
600
Type Selection
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V Voltage Selection
V
W Electric Power 10W Increment
W
F Type of Lead Wire
Heat Resistance of Lead Wire (deg Celsius)
180
F Length of Lead Wire 10 mm Increment
mm
Enter value for F
F Length of Lead Wire 10 mm Increment
mm
cm
inch
ft
Terminal Selection
Electric Power Density
W/cm2
Previews
3D
Dimension
2D
Download CAD models