??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MCHN, MCHNN, MCHNNS - Far Infrared Ceramic Heaters
Bill of material
MCHN2
Part No.
Type Selection
Material of Body
Ceramic
Material of Element
NCHW2
Material of Lead Wire
Glass Wool Coating
Accessories
Bracket (304 Stainless Steel)
No.
A
mm
B
mm
C
48 mm
a
mm
b
mm
c
mm
W Electric Power
W
V Voltage
200 V
Maximum Surface Temperature (deg Celsius)
Radiation Wavelength
2~20 microns
Previews
3D
Dimension
2D
Download CAD models