??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MCHLRA, MCZLRA - Cartridge Heaters - L-Shaped Knurled Flanged Type - Flange Shape A
Bill of material
MCHLRA8-50-V100-W50-B110-N
Part No.
Type Selection
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V (Voltage) Selection
V
W (Electric Power) 10W Increment
W
F Lead Wire Type
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
Terminal Selection
Electric Power Density
W/cm2
Previews
3D
2D
Download CAD models