??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MCHLH, MCHLHB, MCHLHC - Cartridge Heaters - High Temperature Type/L Dimension, Electric Power (Wat) Specified Type
Bill of material
MCHLH8-50-V100-50-F300-N
Part No.
Material of Body
Incoloy
Material of Flange
304 Stainless Steel
Material of Lead Wire
Glass Fiber Coating
Heat Resistance Temperature of Lead Wire (deg Celsius)
180
Maximum Operating Temperature (deg Celsius)
900
Type Selection
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V (Voltage) Selection
V
W (Electric Power) 10W Increment
W
Lead Wire Type
F (Lead Wire Length)
mm
Enter value for F
F (Lead Wire Length)
mm
cm
inch
ft
Type of Terminal Selection
Electric Power Density
W/cm**2
Nominal Size of Screw
M4
Shape C D1
0 mm
Previews
3D
2D
Download CAD models