??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MCHL, MCHZL - Cartridge Heaters - L-Shaped Type
Bill of material
MCHL8-50-V100-W50-B100-N
Part No.
Type Selection
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V Voltage Selection
V
W Electric Power 10W Increment
W
F Lead Wire Type
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
Selection of Terminal
Previews
3D
Dimension
2D
Download CAD models