??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
MCHHACA, MCHHACB, MCHHCCA, MCHHCCB - Cartridge Heaters - Flexible Hose Type - Flanged - Uniform Heating Type
Bill of material
MCHHACA10-50-V100-W50-F100-N
Part No.
Material of Body
304 Stainless Steel
Material of Flange
304 Stainless Steel
Maximum Operating Temperature (deg Celsius)
600
Type Selection
Winding Ratio
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V (Voltage) Selection
V
W (Electric Power) 10W Increment
W
Lead Wire Type
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
Terminal Selection
Electric Power Density
W/cm**2
Previews
3D
2D
Download CAD models