??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
MCHH - Cartridge Heaters - Flexible Hose
Bill of material
MCHH9.42-50-V100-W50
Part No.
Material of Main Body
321 Stainless Steel
Material of Terminal
Copper
Material of Lead Wire
Nickel (Ni)
Material of Lead Wire Sheath
Glass Braid
Heat Resistance of Lead Wire
180 °C
D
mm
D Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V Voltage Selection
V
W Electric Power 10W Increment
W
F Length of Lead Wire
1000 mm
Electric Power Density
W/cm2
Previews
3D
Dimension
2D
Download CAD models