??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
MCHG, MCHGA, MCHGB, MCHGC, MCSG, MLHGA, MLSGA, MCSGC - Cartridge Heaters - Lead Wire Protection Type/Internal Connection Type
Bill of material
MCHG10-50-V100-W50-F300-N
Part No.
Material of Body
304 Stainless Steel
Material of Flange
304 Stainless Steel
Maximum Operating Temperature (deg Celsius)
600
Shape Selection
Type Selection
Type Selection
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V (Voltage) Selection
V
W (Electric Power) 10W Increment
W
Lead Wire Type
F (Lead Wire)
mm
Enter value for F
F (Lead Wire)
mm
cm
inch
ft
Terminal Selection
Electric Power Density
W/cm**2
Nominal Size of Screw
-
Previews
3D
2D
Download CAD models