??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MCHCAA, MCHCAB, MCHCBA, MCHCBB, MCHCCA, MCHCCB - Cartridge Heaters - Uniform Heating Type - Flange Shape
Bill of material
MCHCAA8-150-V100-W80-B100-N
Part No.
Material of Body
304 Stainless Steel
Material of Knurling
304 Stainless Steel
Material of Terminal
Copper (Tin Plating)
Material of Flange
Stainless Steel
Maximum Operating Temperature (deg Celsius)
600
Type Selection
Winding Ratio
D
mm
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
V (Voltage Selection)
V
W (Electric Power) 10W Increment
W
Lead Wire Type
Heat Resistance of Lead Wire (deg Celsius)
180
F (Lead Wire) 10mm Increment
mm
Enter value for F
F (Lead Wire) 10mm Increment
mm
cm
inch
ft
Terminal Selection
Electric Power Density
W/cm**2
D1 (Shape C)
0 mm
Previews
3D
Dimension
2D
Download CAD models