??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MCFHACA, MCFHACB, MCFHBCA, MCFHBCB - Cartridge Heaters - Lead Wire, Flange Selectable Type - Uniform Heating Type
Bill of material
MCFHACA8-50-V100-W50-B100-N
Part No.
Material of Body
304 Stainless Steel
Material of Terminal
Copper (Tin Plating)
Material of Flange
SUS Materials
Maximum Operating Temperature (deg Celsius)
600
Type Selection
Winding Ratio
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V (Voltage Selection)
V
W (Electric Power) 10W Increment
W
F Lead Wire Type
F (Lead Wire Length) 10mm Increment
mm
Enter value for F
F (Lead Wire Length) 10mm Increment
mm
cm
inch
ft
Terminal Selection
Electric Power Density
W/cm**2
D1C
mm
D1AB
0.000 mm
Previews
3D
2D
Download CAD models