??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
MCEWDBS-S3 - Brushless worm servogearmotor with integrated drive, planetary reduction gear and wireless fieldbus (S3 intermittent duty)
Bill of material
MCEWDBS55/50 S3 37,5 B3S
Type
MCEWDBS 55/50 S3
Ratio
Gearbox info
Reversible worm+planetary - 86% efficiency
Coupling
Fieldbus
CAN over AIR
Brake optional
Brake technical data
-
Antenna
Safety Torque Off
Power on Digital Output
Istantaneous position acquisition
Analog current reference
Motor drive position
Lubricant
Applicable standard
TOP connectors version
Power cable - wiring type
Power cable - connector shape
Power cable - wiring length
Power cable order info
-
I/O cable - wiring type
I/O cable - connector shape
I/O cable - wiring length
I/O cable order info
-
Nominal supply voltage
24Vdc / 48Vdc
Peak current
16A (24V) / 8A (48V)
Motor max power
250W
Nominal speed
80rpm
Peak torque in S3-10%-10min service
25,8Nm
Nominal output frequency carrier
4/8/12 kHz
Rotor inertia
19,2 kg*mm2
Motor control algorithm
Sinusoidal brushless with 12 Bit single-turn / 20 Bit multi-turn absolute encoder
Operating mode
Speed - position - torque - homing
Digital inputs
2 pnp (24Vdc max 500 kHz) + 3pnp (24 Vdc max 7 kHz)
Analog input
[0÷10] Vdc - [-10÷10] Vdc
Outputs
1 NO 2A (30 Vdc max)
Communication
USB
Protection functions
Polarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
Cooling
Natural
Use
0÷40 °C / max 90% RH / max 1000m amsl
Storage temperature
-20÷60 °C
Insulation class
F (CEI EN 60034-1)
Protection degree
IP65 (CEI EN 60529)
Weight
3,19 kg
Previews
3D
2D
Download CAD models