您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MCE 32 0802 25 0
Unimotion
Electric cylinders
MCE mini electric cylinders
Powered by
CAD模型選擇
{unimotion/electric_cylinders/mce_mini_electric_cylinders/mce_32_asmtab.prj},{NB=MCE 32 0802 25 0(0)},{MODEL=MCE},{SIZE=32},{GU=0},{BSX= '0802', 'Ø8 x 2', '0808', 'Ø8 x 8'},{BS=0802},{STROKE=25},{STROKEINFO=stroke_info.png},{PRT=},{POS=0},{EPR=0},{EPRINFO=epr_info.png},{M=},{MSIZE=},{MO=},{DMC=},{DO=},{DMCT=},{L1=65},{L2=32},{L3=20},{L4=12},{L5=14},{L6=5.5},{L7=M8x1.25},{L8=4.0},{L9=8},{L10=M4},{L11=32},{L12=22},{L13=13.5},{L14=22.80},{L15=4.4},{L16=M5},{L17=8},{L18=24.5},{L19=24.5},{L20=24.5},{L21=M3},{L22=8},{L24=7},{L23=14.000},{L25=5},{L26=22.60},{L27=25},{L28=4.5},{L29=2.3},{ZK1=12},{ZK2=13},{U1=3.2},{U2=5.8},{U3=3.6},{U4=2.0},{U5=1.0},{PPATH=parts/mce_asmtpl.prj},{KMM=0.31},{KH=0.0023},{KPB=0.0004},{KMH=0.65000},{KMMH=0.00130}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Unimotion
Description
MCE 32 - Mini electric cylinder
Bill of material
MCE 32 0802 25 0
Series
MCE
Size
32
Guiding unit
0 : Without ✔
0 : Without
0 : Without
B : With guiding unit
B : With guiding unit
Ball screw
Ø8 x 2
Ø8 x 8
Ø8 x 2
Ø8 x 8
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
Stroke INFO
Piston rod thread
STANDARD : Male thread ✔
STANDARD : Male thread
STANDARD : Male thread
F : Female thread
F : Female thread
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Extended piston rod
mm
Enter value for EPR
Extended piston rod
mm
cm
inch
ft
確定
Extended piston rod INFO
Motor
0 : Without
A : Stepper with encoder
B : Stepper with encoder and brake
0 : Without
A : Stepper with encoder
B : Stepper with encoder and brake
Motor size
Not selectable
Not selectable
mm
Mounting option
Not selectable ✔
Not selectable
Direction of motor connectors
Not selectable ✔
Not selectable
Drive option
Not selectable
Not selectable
Motor cables type
Not selectable ✔
Not selectable
Total length
136.0
mm
Mass
0.3675
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型