??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
MCCE - Direct current worm gearmotor with planetary reduction stage
Bill of material
MCCE 24MP 37,5 B3S
Type
MCCE 24MP
Ratio
Gearbox info
Reversible worm+planetary - 86% efficiency
Coupling
Shaft and screws material
Applicable standard
Absorbed power
60W
Delivered power
37W
Motor speed
2800rpm
Gearbox output speed
74rpm
Rated torque
2,8Nm
Supply voltage
24Vdc
Supply current
2,5A
Cooling
Fan-cooled
Use
0÷40 °C / max 90% RH / max 1000m amsl
Storage temperature
-20÷60 °C
Insulation class
F (CEI EN 60034-1)
Protection degree
IP65 (CEI EN 60529)
Weight
2,43 kg
Previews
3D
2D
Download CAD models