??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MCAQ_, MCAWQ_, MCASQ_, MCAYQ_, MCCAQ_, MCDAQ_, MCEAQ_, MCAPSQ_, MCAM_, MCAWM_, MCASM_, MCAYM_, MCCAM_, MCDAM_, MCEAM_, MCAPSM_ - MC Nylon Plates - Standard/Sliding/High Strength/Conductivity/Weather Resistance Grade - T Dimension Configurable Type
Bill of material
MCAQ-20-20-5
Part No.
MCAQ-20-20-5
Type Selection
MCAQ_, MCAWQ_, MCASQ_, MCAYQ_, MCCAQ_, MCDAQ_, MCEAQ_, MCAPSQ_, MCAM_, MCAWM_, MCASM_, MCAYM_, MCCAM_, MCDAM_, MCEAM_, MCAPSM_
Tolerance Selection
Grade
Material
Color
Blue
Ambient Operating Temperature (deg Celsius)
-40~120
Type Selection
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B 1mm Increment
mm
B Tolerance
+/-0.5 mm
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
T Tolerance
+0.2/0 mm
Hole Selection
Bolt Nominal Diameter Selection
mm
F 0.5mm Increment
mm
G 0.5mm Increment
mm
d
0.0 mm
d1
0.0 mm
h
0 mm
L (Insert Length)
mm
Hole Position from Left
XC 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
CRA (Corner Radius)
R for CRA 5mm Increment
mm
CRB (Corner Radius)
R for CRB 5mm Increment
mm
CRC (Corner Radius)
R for CRC 5mm Increment
mm
CRD (Corner Radius)
R for CRD 5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models