??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
MC801 Fiber Connectors
Bill of material
YMC8010-F-17-08PN0
Part Number
YMC8010-F-17-08PN0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
ARINC 801, 38999 STYLE, SIZE 17-08
Alias
MC8010-F-17-08PN
Label Type
Receptacle
Number of Positions
8
Shell Size
17
Shell Material
Aluminum
Finish
Nickel
Spring Material
Stainless Steel
Alignment Dowel Pin Material
Stainless Steel
Terminus Body Material
Nickel-Plated Copper
Предварительные просмотры
3D
2D
Загрузка CAD-моделей