??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC8-75 - Metallic Heads for Clamps
Bill of material
MC8-75
Part Number
MC8-75
Material of Tip
NBR
Hardness of Tip
Shore A70
Material of Bolt
Steel
Surface Treatment of Bolt
Trivalent Chromate
M-l
8-75
L
93 mm
t~1
3.5 mm
tt~2
15 mm
d~1
12.5 mm
d~2
19 mm
Previews
3D
Dimension
2D
Download CAD models